Publish your products
Barroco 58.4X118.4 Dual Rectified
Barroco 58.4X118.4 Dual Rectified

    Barroco 58.4X118.4 Dual Rectified

    Baroque is an evocation of the grandiose era that bears its name, a tribute to classical architecture where stucco stood out as one of the most emblematic materials.
    Specification
    • Name: BARROCO 58.4X118.4 PRIMERA DUAL RECT. Format: 58.4 cm x 118.4 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: All areas of the home including the shower and stairs; patios, terraces, public transit sidewalks, exterior of commercial swimming pools, saunas, and balconies; lobbies and fixed points, high-traffic commercial premises and offices, low-complexity hospital centers, educational institutions, supermarkets, indoor and outdoor social halls, restaurants with closed and open kitchens, and hair salons (not applicable for airports). ANSI Classification: Class 2 - Exterior Wet (0.65 to 0.75 Wet). Traffic: General Commercial. Thickness: 0.97 cm.
    Technical specification
    • Unique ref.231061-barroco-58-4x118-4-dual-rectified
    • Product familyCement
    • Product group58,4X118,4
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1184
    • Width (mm)584
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)136
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela