Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ceramica_peno/products/a97693b4-74d8-4bb8-ba36-c62ec31c30b7
Home
Categories
Construction
Decks, Slabs & Floors
Clay Block for floors 70/20
Available in United States
CERAMICA PEÑO
Follow
Clay Block for floors 70/20
Clay infill block for one-way floor slabs. All our products have Environmental Product Declaration (EPD)
Download
Specification
Specification
Recommended use: One-way floor slabs, with structural requirements, fire requirements and acoustic and thermal performance. Clay block for floors LNR. Mechanical strength: Clase R1. Dimensional tolerances : T1. Reaction to fire: A1. Moisture expansion <0,6 mm/m. Thermal conductivity: 0,67 W/mK. Durability: F0
Technical specification
Technical specification
Unique ref.
BOVEDILLA70_20
Product family
Bovedilla cerámica
Product group
Forjado vigueta pretensada o armada
Type
Building Material
Date of publishing
2019-10-24
Edition number
1
Height (mm)
200
Width (mm)
620
Depth (mm)
240
Links
Links
Product url
http://ceramicapeno.es/producto/bovedilla-7020/
Related
Related
Material main
Ceramics
Designed in
Spain
Manufactured in
Spain
Weight Net (Kg)
12
Classification
Classification
BIMobject Category
Construction - Decks, Slabs & Floors
IFC classification
Slab
UNSPSC name
Ceramic blocks
UNSPSC code
30131504
Uniclass 2015 Code
Pr_15_93_30
Uniclass 2015 Description
Fill blocks
CSI UniFormat II Code
B1010
CSI UniFormat II Title
Floor Construction
Similar products
Europerfil
Eurocol®60 Profiled steel floor decking for composite floor slabs
3.0
(
21
)
Download
Europerfil
Haircol®59 Profiled steel floor decking for composite floor slabs
4.1
(
13
)
Download
TimberTech
TimberTech® Harvest+ Collection® Decking
Download
Tile Tech Pavers
IPÊ Deck Tiles
4.7
(
12
)
Download
Generic Building Materials
Metal Deck
Download
TimberTech
TimberTech® Vintage Collection® Decking
Download