Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ceramica_peno/products/2b4c05cd-13c0-4548-96d8-d5655408b9fc
Home
Categories
Building Materials
Bricks & Blocks
Clay Block 24
Available in United States
CERAMICA PEÑO
Follow
Clay Block 24
Thermal clay blocks for self bearing walls with high thermal and acoustic performance. All our products have Environmental Product Declaration (EPD)
Download
Specification
Specification
Recommended use: masonry walls, with acoustic, structural, thermal and fire requirements. Compressive strength > 10 N/mm2. Thermal resistance: 0,57 m2K/W. Moisture expansion < 0,4 mm/m. Reaction to fire: Class A1. Durability: F0
Technical specification
Technical specification
Unique ref.
TERMOCERAMICO24
Product family
Bloque Cerámico
Product group
Bloque Cerámico
Type
Object (single object)
Date of publishing
2019-10-24
Edition number
1
Height (mm)
190
Width (mm)
300
Depth (mm)
240
Links
Links
Product url
http://ceramicapeno.es/categoria-producto/todos-los-productos/bloques-termoceramicos/
Related
Related
Material main
Ceramics
Designed in
Spain
Manufactured in
Spain
Weight Net (Kg)
11.4
Classification
Classification
BIMobject Category
Building Materials - Bricks & Blocks
IFC classification
Wall
UNSPSC name
Ceramic blocks
UNSPSC code
30131504
Uniclass 2015 Code
Pr_20_93_52_14
Uniclass 2015 Description
Clay blocks
OmniClass Number
23-15 15 21
OmniClass Title
Wall Blocks
CSI UniFormat II Code
B2010
CSI UniFormat II Title
Exterior Walls
Similar products
Cherokee Brick
Rae's Creek - Georgia Handcrafted
Download
Cherokee Brick
Ansley Park - Mississippi Handcrafted
Download
York Building Products
Architectural Masonry Units - Split Face
Download
Cherokee Brick
Savannah Gray - Georgia Handcrafted
Download
York Building Products
Architectural Masonry Units - Rustic Face
Download
Cherokee Brick
Old French Quarter - Georgia Handcrafted
Download