This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Common Acoustic Clay Brick E-52

Unique ref.: E-52
Brand: Cerámica de la Estanca
Product family: Common Clay Brick
Product group: Acustic
Width (mm): 238
Height (mm): 144
Depth (mm): 144
Date of publishing: 2019-06-24
Edition number: 1
Type: Object (single object)
Perforated block of 14 cm. wide, high acoustic performance and resistance to structural compression (category I) for masonry walls. Acoustic test 52 dB. Recommended for separation between rooms with high acoustic demand.


Material main: Ceramics
Material secondary: Mortar
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 3.9

BIMobject Category: Building Materials - Bricks & Blocks
IFC classification: Wall
UNSPSC name: Ceramic bricks
UNSPSC code: 30131602
Uniclass 1.4 Code: L3211
Uniclass 1.4 Description: Clay bricks
Uniclass 2.0 Code: PR-80-50-15
Uniclass 2.0 Description: Clay Bricks
Uniclass 2015 Code: Pr_20_93_52_15
Uniclass 2015 Description: Clay bricks
NBS Reference Code: 25-12-10
NBS Reference Description: Brick Panel Wall Systems
CSI MasterFormat 2014 Code: 04 21 13
CSI MasterFormat 2014 Title: Brick Masonry
OmniClass Number: 23-13 21 19 11
OmniClass Title: Common Bricks
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Building Materials - Bricks & Blocks

Name Value
Application Rendered brick masonry
Material Clay
Recommended Use Facades ; partitions between dwellings
Thickness 144 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Clay

BIMobject®