We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Double Hollow Clay Brick 32 cm

Unique ref.: M32
Brand: Cerámica de la Estanca
Product family: Hollow Clay Brick
Product group: Traditional
Width (mm): 320
Height (mm): 148
Depth (mm): 65
Date of publishing: 2019-06-24
Edition number: 1
Type: Object (single object)
Download (4)
Double hollow brick 7 cm wide, mainly used for partition walls and separation of instances in the house.


Material main: Ceramics
Material secondary: Mortar
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 2.4

BIMobject Category: Building Materials - Bricks & Blocks
IFC classification: Wall
UNSPSC name: Ceramic bricks
UNSPSC code: 30131602
Uniclass 1.4 Code: L3211
Uniclass 1.4 Description: Clay bricks
Uniclass 2.0 Code: PR-80-50-15
Uniclass 2.0 Description: Clay Bricks
Uniclass 2015 Code: Pr_20_93_52_15
Uniclass 2015 Description: Clay bricks
NBS Reference Code: 25-12-10
NBS Reference Description: Brick Panel Wall Systems
CSI MasterFormat 2014 Code: 04 21 13
CSI MasterFormat 2014 Title: Brick Masonry
OmniClass Number: 23-13 21 19 11
OmniClass Title: Common Bricks
CSI UniFormat II Code: C10
CSI UniFormat II Title: INTERIOR CONSTRUCTION
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Building Materials - Bricks & Blocks

Name Value
Application Rendered brick mansory
Material Clay
Recommended Use Internal walls ; Partitions
Thickness 65 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Clay

All BIM objects are real products from real manufacturers confirmed and approved