We are using cookies to provide our services

By using our services you agree to our use of cookies

BASE SHR MXR B-IN CHR KIT1+2

Unique ref.: A6726
Brand: Ceramica Dolomite
Product family: Sanitary
Product group: Shower mixers
Date of publishing: 2018-12-07
Edition number: 1
Type: Object (single object)
Download (9)
Base-Miscelatore monocomando ad incasso per doccia

Miscelatore monocomando ad incasso per doccia con attacchi
di alimentazione e scarico da 1/2”. Cartuccia da 47 mm con sistema EKO. Corpo ad incasso incluso nella confezione. Non è corredato
di componenti doccia.


Material main: Brass
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 1.01

BIMobject Category: Sanitary - Showers
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L8212
Uniclass 1.4 Description: Fittings
Uniclass 2.0 Code: PR-35-06-82
Uniclass 2.0 Description: Shower Mixers
Uniclass 2015 Code: Pr_40_20_87_78
Uniclass 2015 Description: Shower manual water supply sets
NBS Reference Code: 35-06-82
NBS Reference Description: Shower Mixers
OmniClass Number: 23-31 11 00
OmniClass Title: Faucets
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

Sanitary - Showers

Name Value
Color Steel
Material Brass

All BIM objects are real products from real manufacturers confirmed and approved