We are using cookies to provide our services

By using our services you agree to our use of cookies

BASE BSH MXR EXPSD CHROME & KIT

Unique ref.: B5120
Brand: Ceramica Dolomite
Product family: Sanitary
Product group: Bath-Shower Mixers
Date of publishing: 2018-12-07
Edition number: 1
Type: Object (single object)
Download (9)
Base-Miscelatore esterno per vasca/doccia

Miscelatore esterno per vasca/doccia dotato di bocca di erogazione fissa e deviatore. Raccordi ad S da 1/2”, regolabili per interasse da 150±23 mm. Cartuccia da 38 mm con sistema EKO. Corredato di doccetta ad 1 funzione con diametro 80 mm, supporto fisso a muro e flessibile da 1500 mm.


Material main: Brass
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 2.11

BIMobject Category: Sanitary - Bath & Spas
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L8212
Uniclass 1.4 Description: Fittings
Uniclass 2.0 Code: PR-35-06-07
Uniclass 2.0 Description: Bath Water Supply Fittings
Uniclass 2015 Code: Pr_40_20_87_07
Uniclass 2015 Description: Bath manual water supply sets
NBS Reference Code: 35-06-07
NBS Reference Description: Bath Water Supply Fittings
OmniClass Number: 23-31 11 00
OmniClass Title: Faucets
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

Sanitary - Bath & Spas

Name Value
Material Brass

All BIM objects are real products from real manufacturers confirmed and approved