This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ATLANTIS BRAUSE AP M. BRG

Unique ref.: A3172
Brand: Ceramica Dolomite
Product family: Sanitary
Product group: Shower mixers
Date of publishing: 2018-12-05
Edition number: 1
Type: Object (single object)
Download (11)
Atlantis - Miscelatore monocomando per vaso/bidet a leva lunga,

Atlantis - Miscelatore monocomando per vaso/bidet a leva lunga, attacchi da 1/2”, raccordi ad S regolabili. È corredato di doccetta On/Off, flessibile a doppia aggraffatura da 1500 mm e supporto fisso.


Material main: Brass
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 2.8

BIMobject Category: Sanitary - Showers
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L8212
Uniclass 1.4 Description: Fittings
Uniclass 2.0 Code: PR-35-06-82
Uniclass 2.0 Description: Shower Mixers
Uniclass 2015 Code: Pr_40_20_87_78
Uniclass 2015 Description: Shower manual water supply sets
NBS Reference Code: 35-06-82
NBS Reference Description: Shower Mixers
OmniClass Number: 23-31 11 00
OmniClass Title: Faucets
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

Sanitary - Showers

Name Value
Colour Steel
Height 70 mm
Material Brass
Width 225 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Steel
Material Brass

BIMobject®