Unique ref.: | A6729 |
---|---|
Brand: | Ceramica Dolomite |
Product family: | Sanitary |
Product group: | Shower mixers |
Date of publishing: | 2018-12-07 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.idealstandard.it |
---|---|
Installation instructions: | http://www.idealstandard.it |
COBie Product Data Sheet: | |
Product certification: | http://www.idealstandard.it |
Technical description: | http://www.idealstandard.it |
Instruction video: | |
GTIN code: | 4015413339339 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/ceramicadolomite/product/a6729
Material main: | Brass |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: | |
Weight Net (Kg): | 0.34 |
BIMobject Category: | Sanitary - Showers |
---|---|
IFC classification: | Sanitary Terminal |
Uniclass 1.4 Code: | L8212 |
Uniclass 1.4 Description: | Fittings |
Uniclass 2.0 Code: | PR-35-06-82 |
Uniclass 2.0 Description: | Shower Mixers |
Uniclass 2015 Code: | Pr_40_20_87_78 |
Uniclass 2015 Description: | Shower manual water supply sets |
NBS Reference Code: | 35-06-82 |
NBS Reference Description: | Shower Mixers |
OmniClass Number: | 23-31 11 00 |
OmniClass Title: | Faucets |
Name | Value |
---|---|
Material | Brass |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Brass |
BIMobject®