We are using cookies to provide our services

By using our services you agree to our use of cookies

ATLANTIS NEW BSN MXR RIM LVR/180 5L/MIN

Unique ref.: B0137
Brand: Ceramica Dolomite
Product family: Sanitary
Product group: Basin Mixer
Date of publishing: 2018-12-05
Edition number: 1
Type: Object (single object)
Download (11)
Atlantis - Miscelatore monocomando progressivo per lavabo a leva lunga

Atlantis - Miscelatore monocomando progressivo per lavabo a leva lunga con bocca di erogazione fissa. Aeratore a flusso lamellare M24x1 (antivandalo) con tubi flessibili SPX. La sporgenza della bocca di erogazione è di 108 mm, l’altezza di 49 mm.
Leva da 180 mm. È dotato del sistema di fissaggio Easy Fix, cartuccia sequenziale e limitatore della temperatura.
Senza asta di comando scarico e piletta.


Material main: Brass
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 1.76

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: PR-35-79-95
Uniclass 2.0 Description: Wash Basin And Trough Water Supply Fittings
Uniclass 2015 Code: Pr_40_20_87_96
Uniclass 2015 Description: Washbasin manual water supply sets
NBS Reference Code: 35-79-95
NBS Reference Description: Wash Basin And Trough Water Supply Fittings
OmniClass Number: 23-31 11 00
OmniClass Title: Faucets
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

Sanitary - Basins

Name Value
Material Brass

All BIM objects are real products from real manufacturers confirmed and approved