We are using cookies to provide our services

By using our services you agree to our use of cookies

BASE BID MXR RMTD CHR PU/MTL

Unique ref.: B5115
Brand: Ceramica Dolomite
Product family: Sanitary
Product group: Basin Mixer
Date of publishing: 2018-12-05
Edition number: 1
Type: Object (single object)
Download (9)
Base-Miscelatore monocomando bidet

Miscelatore monocomando bidet con bocca di erogazione fissa, rompigetto orientabile, Dotato di cartuccia da 38 mm con sistema EKO. Sistema di fissaggio Easy Fix. Tubi flessibili con attacco G3/8”.
Con asta di comando e scarico piletta da 1-1/4”.


Material main: Brass
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 1.46

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: PR-35-79-95
Uniclass 2.0 Description: Wash Basin And Trough Water Supply Fittings
Uniclass 2015 Code: Pr_40_20_87_96
Uniclass 2015 Description: Washbasin manual water supply sets
NBS Reference Code: 35-79-95
NBS Reference Description: Wash Basin And Trough Water Supply Fittings
OmniClass Number: 23-31 11 00
OmniClass Title: Faucets
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

Sanitary - Basins

Name Value
Material Brass

All BIM objects are real products from real manufacturers confirmed and approved