This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

AQUA M1 H/SPRAY 1F CHROME 80MM W/BL

Unique ref.: B9356
Brand: Ceramica Dolomite
Product family: Sanitary
Product group: Hand Spray
Date of publishing: 2018-12-07
Edition number: 1
Type: Object (single object)
Download (11)
Aste doccia - Aqua-Doccetta.

Doccetta.


Material main: Brass
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 0.15

BIMobject Category: Sanitary - Showers
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7214
Uniclass 1.4 Description: Showers
Uniclass 2.0 Code: PR-35-06-80
Uniclass 2.0 Description: Shower Fittings Packages
Uniclass 2015 Code: Pr_40_20_87_75
Uniclass 2015 Description: Shower fittings package
NBS Reference Code: 35-06-80
NBS Reference Description: Shower Fittings Packages
OmniClass Number: 23-31 17 00
OmniClass Title: Showers
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

Sanitary - Showers

Name Value
Length 226 mm
Material Brass
Width 74 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 226 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Brass

BIMobject®