We are using cookies to provide our services

By using our services you agree to our use of cookies

;

AQUA M1 SH/HEAD 200MM CHR WALL/ARM300

Unique ref.: B9362
Brand: Ceramica Dolomite
Product family: Sanitary
Product group: Shower Head Set
Date of publishing: 2018-12-07
Edition number: 1
Type: Object (single object)
Download (11)
Aste doccia - Aqua-Soffione

Soffione fisso di diametro 200 mm a 1 funzione con braccio per
attacco a parete da 300 mm.


Material main: Brass
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 0.81

BIMobject Category: Sanitary - Showers
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7214
Uniclass 1.4 Description: Showers
Uniclass 2.0 Code: PR-35-06-80
Uniclass 2.0 Description: Shower Fittings Packages
Uniclass 2015 Code: Pr_40_20_87_75
Uniclass 2015 Description: Shower fittings package
NBS Reference Code: 35-06-80
NBS Reference Description: Shower Fittings Packages
OmniClass Number: 23-31 17 00
OmniClass Title: Showers
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

Sanitary - Showers

Name Value
Length 300 mm
Material Brass

All BIM objects are real products from real manufacturers confirmed and approved