Publish your products
Ceresit ETICS Express System
Ceresit ETICS Express System
Ceresit ETICS Express System
    Ceresit

    Ceresit ETICS Express System

    Super fast and convenient light weight insulation

    Unbeatable solution in all cases where the time of completing an investment plays an important role as well as in ETICS renovations (ETICS on ETICS). Especially recommended for buildings where installation of ETICS system must be completed within a short time; for buildings where lowest weight per m² is important; for thermal renovation of old ETICS facades.

    Specification
    • System features:

      • Super fast 5 days shorter application time vs conventional system
      • Light weight - up to 50% lighter per m² vs conventional system
      • Convenient - less material, less application steps
      • Highest efficiency per m²
      • Extended application conditions from 0°C to 40°C for eps boards fixing
      • Low water uptake and high vopour permeability
      • Resistant to biological contamination like fungi and algae
      • Highly durable and flexible
      • Excellent application
      • Colors: NCS, RAL, Color of nature

      Approvals:

      ETA 08/0308 of 30/06/2023

      System components:

      1. Fixing: Ceresit CT 84 Express PU-Adhesive for EPS-boards, plastic anchors or anchors with a steel core classified as ETAG 014, number of fasteners and their arrangement should be determined by an architect, based on the substrate analysis and load calculations.

      2. Insulation material: EPS-boards classified as EN 13163, with thickness up to 42 cm.

      3. Reinforced layer*: Ceresit CT 87 White Flexible Adhesive and reinforcing mortar for EPS and MW and Ceresit CT 325 glass fibre mesh.

      4. Plaster**: Ceresit CT 174, CT 175 Silicate-Silicone Aquastatic, silicate-silicone plaster.

      * Optionally you can use as rendering mortars CT 85, CT 82/ZU covered by ETA documents ETA Ceresit Ceretherm Classic and ETA Ceresit Ceretherm Popular; in this case priming paint CT 16/CT 15 is necessary.

      ** Alternative Ceresit plasters and paints: Mineral, Acrylic, Silicone, Silicate, Elastomeric.

    Technical specification
    • Unique ref.facade-etics-ceresit-express-system
    • Product familyCeresit Façade ETICS
    • Product groupExpress System
    • TypeObject (single object)
    • Date of publishing2023-12-18
    • Edition number1
    Related
    • Material mainEPS
    • Material secondarySilicone
    Classification
    • BIMobject CategoryWalls - External Walls
    • IFC classificationWall
    • UNSPSC nameSiding and exterior wall materials
    • UNSPSC code301518
    • Uniclass 2015 CodeSs_25_25_95_28
    • Uniclass 2015 DescriptionExternal wall sheathing systems
    • OmniClass Number23-13 25 19 11 11 11
    • OmniClass TitleExpanded Polystyrene Slab and Board Thermal Insulation
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Region availability

    Europe Asia
    Belgium
    Georgia
    Bosnia and Herzegovina
    Kazakhstan
    Bulgaria
    Czech Republic
    Estonia
    Hungary
    Latvia
    Lithuania
    Poland
    Romania
    Serbia
    Slovakia
    Slovenia
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit