Publish your products
1551

1551

Model 1551 is a design, luxurious upholstered seat. Ideally suited for modern interiors. You can’t pass indifferently by. The model is available on a variety of chrome base.
Technical specification
  • Unique ref.1551
  • Product familyFurniture
  • Product groupArmchairs
  • TypeObject (single object)
  • Date of publishing2016-04-04
  • Edition number1
  • Height (mm)990
  • Width (mm)900
  • Depth (mm)700
Related
  • Material mainLeather
  • Material secondaryMetal
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryFurniture - Armchairs
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_12_26
  • Uniclass 2015 DescriptionEasy chairs
  • CSI MasterFormat 2014 Code12 52 19
  • CSI MasterFormat 2014 TitleUpholstered Seating
  • OmniClass Number23-21 23 13
  • OmniClass TitleResidential Seating
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe
Andorra
Austria
Belgium
Bulgaria
Cyprus
Czech Republic
Denmark
Estonia
Finland
France
Germany
Gibraltar
Greece
Hungary
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Netherlands
Poland
Portugal
Romania
San Marino
Slovakia
Slovenia
Spain
Sweden
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit