Publish your products
Touch-free faucet with above-deck electronics and ASSE 1070 scald protection H-C31H-63ABCPT

Touch-free faucet with above-deck electronics and ASSE 1070 scald protection H-C31H-63ABCPT

Proven dependablity and integrated ASSE 1070 Certified Scald Protection helps make HyTronic touchless faucets the very best

solution for safety and hygiene. Above-deck components and the CF Connect App combine for easy adjustment and maintenance.

Specification
    • HyTronic® Contemporary spout (240.729.AB.1)
    • Pressure compensating Econo-Flo™ non-aerating laminar spray, 0.5 GPM (E2805JKABCP)
    • HyTronic® module kit with Bluetooth® communication (242.434.00.1T)
    • Long life battery conversion kit with green adapter and mounting hardware (243.868.00.1)
    • Concealed internal thermostatic temperature control mixer
    • Includes optional 1.5 GPM (5.7 L/min) laminar flow insert
    • Single-hole (4" and 8" deck plates available, see Accessories)
    • Includes built-in ASSE 1070 thermostatic mixing valve (US Patent No. 11,697,929)
    • 40 second run time with hand presence. Safety auto-timeout feature will shut the water off after 40 seconds. Reactivate faucet by removing hands from the sensor for at least 10 seconds.
    • Long Term Power System (LTPS) provides maintenance-free power for 15 years or more, depending on usage
    • Built-in Bluetooth® technology allows for easy adjustments and mode changes using a smartphone or tablet with the Chicago Faucets CF Connect App. (Internal Antenna Specifications: Peak Gain of the antenna: –5.47 dBi, Frequency range: 2400-2500 MHz, FCC ID: 2APTX-CFC01)
    • Dual supply for hot and cold water; flexible supply hoses included
    • Polished chrome

    Weight: 5.349 lb

Technical specification
  • Unique ref.touch-free-faucet-with-above-deck-electronics-and-asse-1070-scald-protection-h-c31h-63abcpt
  • Product familyHyTronic TempShield
  • Product groupHyTronic TempSheild
  • TypeObject (single object)
  • Date of publishing2025-08-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit