We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Edge-Glo Edge-Lit Exit

Unique ref.: edgeglo
Brand: Chloride
Product family: Exit / Emergency
Product group: Chicago Code Products
Date of publishing: 2017-01-17
Edition number: 1
Type: Object (single object)
Download (19)
Attractive chamfered acrylic panel with floating letters. Bottom edge of panels reflectorized to facilitate even illumination. Codes and Standards
  • UL 924 Listed (AC only exits)
  • ETL Listed to UL 924 Standards
  • NFPA 101, NEC, IBC, BOCA, and OSHA illumination standard
  • Red on white signs with Chicago code arrows are approved by Chicago Fire Department and Chicago Department of Buildings.
  • CCEA (City of Chicago Environmental Air) Approved
  • DoE compliant

Construction
Recessed housings:
  • 20 gauge galvanized steel with wiring access plate to allow electrical connection without removal of wireway.
  • Standard housing is suitable for use in plenum ceilings.
  • Vertically adjustable hanger bracket with proprietary Alkco-Loc bar hangers lock onto T-bar or can be supported from building structure. Bar hangers rotate 90º.

Surface housings:
  • 20 gauge cold rolled steel with universal mounting capability.
  • KO pattern in top and end accommodates standard 1-device outlet box cover for installation without a canopy.
  • Top, end and back KO pattern allows mounting with supplied canopy/mounting plate over 4” octagonal outlet boxes.
  • Standard finish is white polyester resin powder coat.

Panel/Faceplates:
  • Injection molded clear acrylic panels with chamfered edges.
  • Bottom edge is reflectorized to facilitate uniform illumination.
  • Red letters and full length arrows are reverse silk screened onto white painted panels.
  • Panels are pre-installed into a die-formed 18 gauge cold rolled steel face plate which attaches to housing with torsion springs.
  • There are no exposed fasteners on faceplate.
  • Standard faceplate finish is white polyester resin powder coat.
  • Optional Black finish and brushed stainless steel.

Electronics
  • 120/277 VAC dual voltage input.
  • Self-powered models include brownout detection, AC lockout, low voltage disconnect, AC power indicator and push-to-test switch.
  • Operating temperature range: standard location listed: 77°F (25°C).

Power Consumption
  • AC only: (120VAC) .049 A, PF = 0.96, (277VAC) .031 A, PF - 0.91.
  • Emergency operation: (120VAC) .046 A, PF = 0.95, (277VAC) .020 A, PF = 0.97.

Lamps
  • Illumination of the exit face is accomplished with long-lasting, high output white LEDs.

Battery
  • Maintenance free sealed nickel cadmium battery.
  • Provides a minimum of 120 minutes of emergency power.

Warranty
  • Five full year warranty on electronics and unit.
  • Nicad Battery: 3 year full with 7 year pro-rata.

Source - LED
Voltage(s) - 120, 277


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Emergency & Security
UNSPSC name: Emergency lighting and accessories
UNSPSC code: 391117
Uniclass 1.4 Code: L747321
Uniclass 1.4 Description: Emergency lighting
Uniclass 2.0 Code: PR-36-08-27
Uniclass 2.0 Description: Emergency Exit Devices
Uniclass 2015 Code: Pr_30_36_08_28
Uniclass 2015 Description: Emergency exit devices
NBS Reference Code: 36-08-27
NBS Reference Description: Emergency Exit Devices
CSI MasterFormat 2014 Code: 26 52 00
CSI MasterFormat 2014 Title: Emergency Lighting
OmniClass Number: 23-35 47 13
OmniClass Title: Emergency Lighting
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved