We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Softglo

Unique ref.: softglo
Brand: Chloride
Product family: Healthcare
Product group: Night Lights
Date of publishing: 2017-01-17
Edition number: 1
Type: Object (single object)
Download (6)
Softglo LED night lights provide low level illumination for patient rooms, corridors, steps or other commercial, institutional and residential applications. The LED light source provides 50,000 hours of service and can be specified in either white or amber LED color. Three different faceplate styles are available with a variety of finishes to best suit the application.

Additional features:
  • Adjustable back box to accommodate varied wall construction. (The back box adjusts from 1/2" to 1-1/4" beyond face of wall structural member.)
  • No exposed fasteners on the faceplate.
  • Unique non-louver faceplate with SO2N.

Specifications
Construction The 3" deep back box is formed from 20 gauge galvanized steel with spot welded, overlapped corners for added strength. 7/8" knockouts are provided on the ends and back wall of mounting box. Softglo comes with a pair of steel hanger bars and adjustable steel brackets to simplify installation. The brackets can be locked in place without tools.
The SO2N faceplate is diecast from aluminum and can be finished in either a white or aluminum powdercoat paint finish. The LEDs are covered with a plastic lens.
The SO3N faceplate has a steel louver plate with a die cast aluminum frame. It can be finished in either a white or aluminum powdercoat paint finish.
The SO4N faceplate has a louver plate and frame formed from steel. It can be finished in the white or aluminum powdercoat paint finish. It can also be specified in brushed stainless steel (SO4N/SS).

Listings UL and CUL listed.

Electrical 120-277 universal voltage at 50-60 Hz., 0.2 amps max. 15 watt load at 120v and 13.5 watt load at 277v. 347v is not available.

Installation The two sets of adjustable hanger bars can be extended up to 24" and attached to the wall framing. The adjustable back box allows the face of the box to be flush with the finished wall surface. No tools are required to lock the box in position. 7/8" knockouts provided at the ends and back of the back box. Faceplates utilize a set of torsion springs to securely pull the plate to the back box.

Warranty The driver has a warranty of 3 years from the date of manufacture.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Other
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Lighting - Other

Name Value
Mounting Type Recessed
Overall Length 14.25 ; 26 in
Overall Width 6.5625 ; 6.25 in
Voltage 120 V

All BIM objects are real products from real manufacturers confirmed and approved