Publish your products
CIP Multi-circuit Control Panel with Integral Power Distribution
Chromalox

CIP Multi-circuit Control Panel with Integral Power Distribution

The intelliTRACE CIP Series is a microprocessor based Control/Monitoring and Power Management system for Ambient Sensing, Line Sensing or a combination of Line and Ambient Sensing Heat Trace Applications and is suitable for use in ordinary areas.

The base panels will handle 2 - 48 circuits and may be increased up to 72 circuits with the Extension Panels. A 2 to 4 circuit extension panel may be added to a 6-48 circuit panel but not vice versa. Each circuit has a 40 Amperage capacity and accepts 100 to 600 VAC service. The SCR Control may be set to Automatic, which includes PID or On/Off control or to Manual, which spans a 0% to 100% control output.

The HMI is a 10” (25 cm) or 7” (17cm) user friendly touch screen computer. It displays the process variable, temperature setpoint, alarm status, current load, control mode, sensor failure manual override output for any 2 or 6 circuits at a time as well as the alarm status for all other circuits.

The standard enclosure is rated for NEMA 4 environments and an optional NEMA 4X 304 SS enclosure is available.

The CIP Control Panel Series provide alarms for high and low temperatures, current load, communications, sensor faults and ground fault leakage. There are several output/control behavior scenarios for the ground fault (GFEP) alarm condition. Choices include Trip and/or Latch options in which both, either or none may be enabled. Trip sets the output to zero %, while Latch requires a manual reset. Alarm events are automatically logged and stored for easy access.

Advanced standard features include a proprietary soft start function, off duty Auto Cycle maintenance program and either Modbus RTU/RS485 or Ethernet communications. Optional features include an industry leading Sensor Mapping** function, remote monitoring and wireless communications.

Specification
    • 10” or 7” Touch Screen HMI. -EXT panels have no HMI.
    • 40 Amps/Loop @ 100 – 600 VAC
    • 2 Circuits to 72 Circuits
    • NEMA 4 or NEMA 4X Enclosure
    • SCR Control
    • Optional Wireless Temperature Sensing
    • Integral Circuit Panel with Circuit Breakers
    • Optional Main Disconnect
    • Soft Start Feature
    • Full Communications
    • Full Alarm and Monitoring Capabilities on GFEP, Temperature, Sensor, Current Load & Communications
    • Customizable Sensor Mapping
    • Optional Enclosure Heater
    • Third Party Certifications: UL, cUL, CE
    • Optional CE
Technical specification
  • Unique ref.chromalox-cip-heat-tracing-control-panel
  • Product familyCommercial
  • Product groupMulti-Circuit Advanced Heat Trace Control System with Monitoring
  • TypeObject (single object)
  • Date of publishing2020-10-29
  • Edition number1
Related
  • Material mainCarbon Steel
  • Material secondaryStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • IFC classificationController
  • UNSPSC nameElectrical controls and accessories
  • UNSPSC code391215
  • Uniclass 2015 CodePr_75_50_18
  • Uniclass 2015 DescriptionControllers and control panels
  • CSI MasterFormat 2014 Code23 05 33
  • CSI MasterFormat 2014 TitleHeat Tracing for HVAC Piping
  • OmniClass Number23-35 31 15
  • OmniClass TitleElectrical Distribution Control Panels
  • CSI UniFormat II CodeD3060
  • CSI UniFormat II TitleControls and Instrumentation

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit