Publish your products
MVSGI High-Capacity Steam Generator
Chromalox

MVSGI High-Capacity Steam Generator

MVSGI high capacity steam generators are uniquely designed for larger industrial applications. The use of medium voltage ranges allows for an economical installation, along with highly efficient operation.

MVSGI Generators are ideal for stand-by operations requiring high pressure steam in remote areas of the plant, which might incur excessive pipe heating losses or expensive piping runs from a traditional, centralized steam supply.

MVSGI Generators are particularly suited for use in off season periods when steam is needed for critical processes or humidification during main Generator shutdowns.

Features

  • Advanced power control provides an operating range of 0-100% of Generator capacity. Solid state power components, along with optimized logic control, allow for an almost infinite number of step controls. This setup delivers instantaneous power conversion to heat energy and ensures all available power is directly delivered to the process.
  • Standard Trim Pressures at 250 psig (406˚F) or 450 psig (460˚F) to meet most application demands.
  • Water Feed Control and Low Water Cutoff automatically maintains the correct water level and shuts off the generator if the level drops below safe limits.
  • Auxiliary Low Water Cutoff provides backup protection if the water level drops below safe limits.
  • Water Level Sight Glass provides for visual observation of the water level.
  • Steam Pressure Gauge provides for visual indication of steam pressure.
  • Long Life Chromalox DirectConnect™ Heating Elements provide uniform direct immersion heating for rapid heat up and efficient power delivery.
  • Two Full Port Blow Down Drain Valves are provided to accommodate blowdown to ensure clean vessel operation.
  • Vessel Insulation and Jacketing is provided around the entire pressure vessel to reduce energy loss and ensure efficient heater operation.
  • Anti-Condensation Heater for element terminal enclosure is provided to prevent internal moisture accumulation.
  • Inspection Port provided for easy access during routine maintenance schedules.
  • Pre-installed Spare Element Capacity to ensure full kW operation can be available during critical operation periods.

Applications

MVSBI boilers are ideal for stand-by operations requiring high pressure steam in remote areas of the plant, which might incur excessive pipe heating losses or expensive piping runs from a traditional, centralized steam supply. MVSBI boilers are particularly suited for use in off season periods when steam is needed for critical processes or humidification during main boiler shutdowns.

Specification
    • Steam Pressures to 250 psig or 450 psig (17.2 Barg or 31 Barg)
    • Steam Capacity from 3,466 to 33,032 lbs / hr
    • 1,150 - 10,960 kW
    • 117 - 1,114 bhp
    • 3,924 - 37,393 Mbh
    • 4,160 - 6,600 Volts, 3ph
    • ASME Section I Pressure Vessel Carbon Steel, Code "S"
    • INCOLOY® 800 Sheath Heating Elements
    • 0-100% Proportional Power Control
    • Two ASME Safety Relief Valve(s)
    • High Pressure Limit Switch with Manual Reset
    • Mechanical Float Water Feed Control with Low Water Cutoff Control
    • Auxiliary Low Water Cutoff Control
    • Pressure Gauge, Water Level Sight Glass and Double Blow Down Drain Valves
Technical specification
  • Unique ref.chromalox-mvsgi-high-capacity-steam-generator
  • Product familyIndustrial
  • Product groupBoilers & Steam Generators
  • TypeObject (single object)
  • Date of publishing2022-02-28
  • Edition number1
Related
  • Material mainCarbon Steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Other
  • UNSPSC nameSteam generators
  • UNSPSC code26111608
  • Uniclass 2015 CodePr_60_60_84
  • Uniclass 2015 DescriptionSteam generators
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit