We are using cookies to provide our services

By using our services you agree to our use of cookies

;

DuraSorter™ Recycling Sorters

Unique ref.: chutes_recycling-sorter
Brand: CHUTES International
Product family: Refuse Disposal Chutes
Product group: Compactors
Width (inches): 88
Height (inches): 93
Depth (inches): 34
Date of publishing: 2017-01-13
Edition number: 1
Type: Object (single object)
Download (5)
DuraSorter™ Recycling Sorters

The DuraSorter™ Provides An Efficient Way To Handle Recycling Debris

The DuraSorter™ is an ideal way to manage recycling. When combined with our internal trash chutes in multi-story buildings, the DuraSorter™ recycling sorter provides an easy method for sorting recyclables out of the waste stream. You can prevent many of the recyclable materials from entering the environment and reducing the negative impact that comes with contentious property manager. The system can be used in either new construction projects or installed as a retrofit to an existing trash chute system.



Extremely Easy Operation Makes Recycling Simple

The recycling sorter is located under the trash chute. Using a control panel located at each trash chute door, the user selects the appropriate waste stream. Based on this selection, the sorter system automatically positions one or more deflector plates which directs the waste to the appropriate container.


Standard Features

  • Systems with 1 or 2 Recycling Positions Available
  • Heavy Gauge Steel Used Throughout
  • Standard Electric Components
  • Readily-Available 96-Gallon Toters Used to Hold Recyclables
  • Interfaces w/Chute Door Lockout System
  • Quick System Response Time When Changing Waste Streams
  • Easy-to-Use Control Station Located at Each Trash Door
  • Full-Function Control Station Located at Sorter
  • Recycling Container "Full" Indicator
  • 1/4" Thick Steel Body; 1/2" Thick Steel Diverter Plate
  • Electrical System 110V, Single Phase Linear Actuator & Control Circuit
  • Modular Design
  • On/Off Key Switch
  • Manual System Controls

Options

  • Access Doors
  • Sort Body DuraPak™ 130-HD
  • Bi-Sorter Option
  • Two Bin Bi-Sorter Option
  • Odor Control System
  • RetroFit of Existing Chute System
  • Environmentally-Friendly Hydraulic Oil Option


Material main: Steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Landscaping - Waste & Recycling
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1574967&tabidx=education&company=CHUTES+International&subtabidx=osp

BIMobject SEEK Properties

Landscaping - Waste & Recycling

Name Value
Depth 34 in
Height 93 in
Width 88 in

CHUTES International

Properties

Name Value
Voltage Rating 110 V
Overall Depth 34"
Overall Width 88"
Overall Height 93"
Container Size 96 gal
Body Material Heavy Gauge Steel

All BIM objects are real products from real manufacturers confirmed and approved