Publish your products
Curl – Armchair
Curl – Armchair
Curl – Armchair
Curl – Armchair
    Archived

    Curl – Armchair

    4.6 out of 5 stars4.6(9 reviews)
    The Curl armchair offers a balance between simplicity and generosity. With its open character, this armchair is adaptable, bringing a dose of conviviality to conversations. Curl hides nothing, the metallic structure that wraps around the backrest and armrests, also reveals and accentuates the seat. The backrest rests simply on the metal base, delicate and aesthetic. Each element is visible. It has a low profile, its dimensions are generous, with hick and spacious seating, enveloping side, everything that inspires confidence! Alone, Curl is a refuge where one snuggles up comfortably. In a group, Curl designates a serene space for waiting or meeting. Take your seats!
    Technical specification
    • Unique ref.Curl-Fauteuil
    • Product familyCider - Fauteuils
    • Product groupFred Rieffel
    • TypeObject (single object)
    • Date of publishing2021-05-20
    • Edition number1
    • Height (mm)740
    • Width (mm)900
    • Depth (mm)840
    Related
    • Designed inFrance
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFurniture - Armchairs
    • IFC classificationFurniture
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit