Soufflé – MirrorSoufflé – MirrorSoufflé – MirrorSoufflé – MirrorSoufflé – Mirror
View previous images
View next images

Soufflé – Mirror

With a playful design and an inflated appearance, Soufflé mirror borrows the French expression for ‘blown’ to name itself, emphasising its more evident and distinctive feature. A frame by the puffy and light appearance of a balloon hides inside a wooden structure and contains the arch-shaped surface of the full-length mirror. The tubular fixture, while guaranteeing a variable support point, both on the wall and on the ground, it allows the mirror to assume the ideal position, to adapt accordingly to the environment. Its finishing amplifies the reflectivity, making Soufflé mirror to stand as a functional yet decorative object.

Technical specification
  • Unique ref.Souffle-Mirror
  • Collection setLa Manufacture - Mirrors
  • CollectionLuca Nichetto
  • TypeObject (single object)
  • Date of publishing2021-05-20
  • Edition number1
  • Height (mm)2005
  • Width (mm)915
  • Depth (mm)160
Related
  • Material mainMetal
  • Designed inFrance
  • Manufactured inItaly
Classification
  • BIMobject CategoryFurniture - Mirrors
  • IFC classificationFurniture

Region availability

Europe
Albania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Lithuania
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Russia
Liechtenstein
Latvia
Jersey
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Vatican City
Åland Islands