Publish your products
Trio – Coffee Table
Trio – Coffee Table
Trio – Coffee Table
Trio – Coffee Table
Trio – Coffee Table
Trio – Coffee Table
Trio – Coffee Table

    Trio – Coffee Table

    4.3 out of 5 stars4.3(120 reviews)
    At first sight, Trio is a side table that consists of three transparent bowls overlapping one another. The opening of each bowl is covered with either a glass, metal or wood top. The shape of the bowl is suggested by a single curved line — seemingly a spectacular feat of balance, yet the result is surprisingly stable, with each shape secured to the others in two different points. This single-leg structure supports several table tops, contrasting with more traditional table designs.
    Technical specification
    • Unique ref.Trio-Coffee_Table
    • Product familyLa Manufacture - Coffee Tables
    • Product groupNendo
    • TypeObject (single object)
    • Date of publishing2021-05-20
    • Edition number1
    • Height (mm)339
    • Width (mm)847
    • Depth (mm)763
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City