Set your location and language to prioritise localised information. Continue
Pola – Sofa

Pola – Sofa

The massive wood base of the Pola sofa is a nod to Sebastian Herkner’s passion for craftsmanship and forgotten ancestral techniques. The designer had in mind the traditional architecture of woodwork and the joinery details.The upside-down Pola’s frame is not above the head but rather below and the smooth wooden beam construction gives a floating aspect to the opulent cushions. The elegant textile straps and the refined structure give a modern approach to this tailored sofa. A generous and robust design.
Technical specification
  • Unique ref.Pola-Sofa
  • Product familyLa Manufacture - Sofas
  • Product groupSebastian Herkner
  • TypeObject (single object)
  • Date of publishing2021-05-20
  • Edition number1
  • Height (mm)755
  • Depth (mm)925
Classification
  • BIMobject CategoryFurniture - Sofas
  • IFC classificationFurniture

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City