Selecting the location and language will prioritise localised information. Continue
Static – Coffee Table

Static – Coffee Table

Static is an iconic table. Its beauty is inherently tied to its structure, which was designed as a piece of architecture.
In its most fundamental essence, it features structural elements that materialise the laws of physics. Bracing rods, welded steel and a clear
glass top are all elements chosen for how they resonate with modern architecture. Static is a light-spirited design capable of bringing life to its
surroundings. Aesthetic and functional, this design will express its static force in any environment, whether used stand-alone or in compositions.

Technical specification
  • Unique ref.Static-Coffee_Table
  • Collection setLa Manufacture - Coffee Tables
  • CollectionTodd Bracher
  • TypeObject (single object)
  • Date of publishing2021-05-20
  • Edition number1
  • Height (mm)307
  • Width (mm)1200
  • Depth (mm)1200
Related
  • Material mainMetal
  • Material secondaryGlass
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City