Selecting the location and language will prioritise localised information. Continue
Work Extruded – Table

Work Extruded – Table

Work Extruded is a table whose design is formal and uncompromising and reflects the work of its creator, Ben Gorham. His ambition was to create a system that allowed young creatives to build and customise their workspace. The monumental system is primarily focused on four remarkable structural legs manufactured in extruded aluminum. Standard industrialised components that are allowing customised tops in a variety of materials and sizes. The work desk is being launched in its simplest iteration. A grand piece of furniture which accommodates to single works spaces, multi-work space environments and communal figurations.
Technical specification
  • Unique ref.Work_Extruded-Table
  • Collection setLa Manufacture - Tables
  • CollectionBen Gorham
  • TypeObject (single object)
  • Date of publishing2021-05-20
  • Edition number1
  • Height (mm)722
  • Width (mm)2920
  • Depth (mm)1320
Related
  • Material mainMetal
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City