Unique ref.: | cisco-spark-board-70-floor |
---|---|
Brand: | Cisco Systems, Inc. |
Product family: | Video Conferencing |
Product group: | TelePresence |
Date of publishing: | 2017-09-01 |
Edition number: | 2 |
Type: | Object (single object) |
The Cisco Spark Board 70 is a fully self-contained system on a high-resolution 4K 70-inch LED screen. With an integrated 4K camera, embedded microphones, and a capacitive touch interface, the board brings intelligence, style, and usability to meeting rooms, from small to large. Designed with minimal wires, so as not to disrupt its elegance, Cisco’s latest collaboration device is touch-based for easy and rich team collaboration. Not only is the Cisco Spark Board beautiful to behold and effortless to use, it is also affordable to acquire and easy to install and deploy, so that it can be a fixture in all of your conference rooms.
The Cisco Spark Board is the latest addition to the portfolio of Cisco Spark video and audio conferencing devices that register to the Cisco Collaboration Cloud, including the Cisco TelePresence® MX and SX Series, the Cisco DX Series, the Cisco IP Phone 7800 and 8800 Series, and the Cisco Spark Room Kit Series.
Product url: | https://www.ciscospark.com/products/spark-board.html |
---|---|
Installation instructions: | https://www.cisco.com/c/dam/en/us/td/docs/telepresence/endpoint/spark-boar... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.cisco.com/c/en/us/products/collateral/collaboration-endpoints/... |
Instruction video: | |
EAN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/cisco/product/cisco-spark-board-70-floor
Material main: | |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Electronics - Communication |
---|---|
CSI MasterFormat 2014 Code: | 27 41 16.28 |
CSI MasterFormat 2014 Title: | Integrated Audio-Video Systems and Equipment for Conference Rooms |
OmniClass Number: | 23-37 00 00 |
OmniClass Title: | Information and Communication Specific Products and Equipment |
All BIM objects are real products from real manufacturers confirmed and approved