We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Cisco Webex Board 70 inch, Wall Mount

Unique ref.: cisco-spark-board-70-wall
Brand: Cisco Systems, Inc.
Product family: Video Conferencing
Product group: TelePresence
Width (inches): 40.7
Height (inches): 64.1
Depth (inches): 2.4
Date of publishing: 2017-05-05
Edition number: 1
Type: Object (single object)
Download (2)
The Cisco Spark Board revolutionizes the way we work by combining key requirements for team collaboration in the physical meeting room into a single device and connects it to the cloud for continuous workflow. It’s a wireless presentation screen, a digital whiteboard, and an audio and video conferencing system, all in one. The Cisco Spark Board helps teams collaborate in physical meeting rooms, but also securely connects to virtual meeting spaces to facilitate continuous workflow before, during, and after everyone has left the physical conference room. The Cisco Spark Board draws its power from the Cisco Spark service, which combines meeting, messaging, calling, and new white boarding capabilities on any Cisco Spark app-enabled device. Registration to the Cisco® Collaboration Cloud lets you store everything created on the Cisco Spark Board directly in the cloud and associate it to a virtual Cisco Spark space, so you can take your work wherever you go. The Cisco Spark Board solution offers an integrated, secure, and comprehensive lifecycle approach to teamwork that is as yet unimagined, and thus unmatched, by any other solution on the market.

The Cisco Spark Board 70 is a fully self-contained system on a high-resolution 4K 70-inch LED screen. With an integrated 4K camera, embedded microphones, and a capacitive touch interface, the board brings intelligence, style, and usability to meeting rooms, from small to large. Designed with minimal wires, so as not to disrupt its elegance, Cisco’s latest collaboration device is touch-based for easy and rich team collaboration. Not only is the Cisco Spark Board beautiful to behold and effortless to use, it is also affordable to acquire and easy to install and deploy, so that it can be a fixture in all of your conference rooms.

The Cisco Spark Board is the latest addition to the portfolio of Cisco Spark video and audio conferencing devices that register to the Cisco Collaboration Cloud, including the Cisco TelePresence® MX and SX Series, the Cisco DX Series, the Cisco IP Phone 7800 and 8800 Series, and the Cisco Spark Room Kit Series.


Material main: Plastic
Material secondary: Plastic
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 159.4

BIMobject Category: Electronics - Communication
OmniClass Number: 23-37 00 00
OmniClass Title: Information and Communication Specific Products and Equipment
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Electronics - Communication

Name Value
Depth 2.4
Height 64.1
Weight 159.4
Width 40.7

All BIM objects are real products from real manufacturers confirmed and approved