Publish your products
Envelope 2000® Rout & Return (RR)
Envelope 2000® Rout & Return (RR)
Envelope 2000® Rout & Return (RR)

    Envelope 2000® Rout & Return (RR)

    Route & Return (RR)

    All the benefits of a tested ACM / MCM in a system that can be fabricated on-site, paired with a quick lead time makes these products the optimization of value. Offering the ultimate in high-end aesthetics and performance, these systems provide both wet and dry sealed options to meet the most demanding requirements.

    Features & Benefits

    • 4mm Phenolic Resin Panel
    • 1-1/2″ System Depth
    • Barrier Wall
    • Wet-Sealed Joint
    • Progressive Sequence
    Specification
    • Code Tested: 

      • Panel
        • ASTM E84 (Flame Spread)
        • ASTM D1781 (Peel Strength)
        • ASTM D1929 (Ignition Temperature)
        • ASTM D51929 (Impact Resistance)
      • System: 
        • NFPA 285 (Standard Fire Test Method)
          • UBC 26-9 (Intermediate Scale Multi-Story **Equivalent to NFPA 285 verified by third-party lab)
        • ASTM E283 (Air Infiltration)
        • ASTM E330 (Uniform Load)
        • ASTM E331 (Water Resistance)
      • Applicable ICC requirements

      Panel Composition: 10 -Year Panel Warranty

      • 024″ Smooth Aluminum
      • .105″ Thermoset Phenolic Resin
      • .010″ Primed Aluminum

      Panel Thickness: 4mm (nominal)

      • Thermoset phenolic resin core provides an ultra-smooth substrate.

          System Depth: 1-1/2 in. 

          • Measured from the face of the substrate to the face of the moldings.

          Panel Weight: 1.25 lb./sq. ft. (nominal)

          Standard Sizes:

          • 48″ x 96″ (121.9cm x 243.8cm)
          • 48″ x 120″ (121.9cm x 304.8cm)
          • 48″ x 144″ (121.9cm x 365.8cm)
          • 60″ x 96″ (152.4cm x 243.8cm)
          • 60″ x 120″ (152.4cm x 304.8cm)
          • 60″ x 144″ (152.4cm x 365.8cm)

          Finishes/Finish Warranty:

          • Kynar 500® Finish: 30 Years (Pre-finished standard colors/coil-coated)
          • Anodized Finish: 20 Years
          • Kynar 500® Finish: 20 Years (Custom colors/spray-coated)

          Recycled Content by Weight:

          • Post-Consumer: 0.5%
          • Post-Industrial: 23.3% to 23.9%

          Wall Design: Barrier

          • This system is designed to be completely sealed to keep all moisture away from the structure.
          • Wet-Sealed Joints (Matching and Contrasting Caulk)
        Technical specification
        • Unique ref.envelope-2000-rout-and-return
        • Product familyExterior Architectural Wall Cladding
        • Product groupACM / MCM
        • TypeObject (single object)
        • Date of publishing2026-08-31
        • Edition number1
        Related
        • Designed inUnited States
        • Manufactured inUnited States
        Classification
        • BIMobject CategoryWalls - Cladding
        • CSI MasterFormat 2014 Code07 42 13
        • CSI MasterFormat 2014 TitleMetal Wall Panels