Publish your products
Envisor Unit Attached HVAC Enclosure
Envisor Unit Attached HVAC Enclosure
Envisor Unit Attached HVAC Enclosure
Envisor Unit Attached HVAC Enclosure

    Envisor Unit Attached HVAC Enclosure

    Architectural HVAC Screening & Enclosure Panels

    Transform unsightly rooftop and ground-level mechanical equipment with Acrylicap® ABS—a high-durability architectural screening system engineered by CityScapes. Designed to conceal outdoor HVAC units, ductwork, and mechanical utilities, Acrylicap® ABS screens combine lightweight structural integrity with long-term weather resistance.

    Built on a color-matched ABS core with a dual-sided acrylic lamination, these non-corrosive enclosure panels deliver maximum UV protection and superior color retention without fading or degrading over time.

    Key Performance Features

    • Zero Rooftop Penetration: Unit-attached HVAC enclosure screens connect directly to the equipment or frame, eliminating the need to penetrate roof membranes, preserving factory warranties, and preventing potential leak paths.
    • UV & Weather Shield: Dual-laminated .187" acrylic-capped ABS sheet provides a heavy-duty barrier for rooftop screens against UV degradation, cracking, and severe weather exposure.
    • Modular Architectural Coverage: Standard screen panel widths of 45" with heights of 35", 52", and 70". Interlocking modular construction allows vertical stacking to achieve custom equipment screen heights.
    • Structural Reinforcement: Heavy-duty aluminum support rails are mechanically riveted to 52" and 70" screening panels for elevated wind-load performance and structural rigidity.
    • Lightweight Efficiency: Weighing approximately 1.1 lbs/sq ft, screen panels minimize dead load on rooftops and ground structures while easing site handling and installation.
    • Seamless BIM Integration: Specifiable modular screening components designed for fast placement in Revit, ArchiCAD, and 3D architectural models.
    • BABAA Certified: Fully compliant with Build America, Buy America Act requirements for federal and public project specifications.
    Technical specification
    • Unique ref.envisor-unit-attached-hvac-enclosure
    • Product familyHVAC Enclosure
    • Product groupEnclosures
    • TypeObject (single object)
    • Date of publishing2026-07-31
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Other
    • CSI MasterFormat 2014 Code05 58 16
    • CSI MasterFormat 2014 TitleFormed Metal Enclosures
    • OmniClass Number23-13 00 00
    • OmniClass TitleStructural and Exterior Enclosure Products

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit