Publish your products
Horizontal Plankwall Open Top Enclosure
Horizontal Plankwall Open Top Enclosure
Horizontal Plankwall Open Top Enclosure
Horizontal Plankwall Open Top Enclosure
Horizontal Plankwall Open Top Enclosure

    Horizontal Plankwall Open Top Enclosure

    Covrit® Horizontal PVC PlankWall Dumpster & Waste Enclosure System

    Upgrade commercial waste management areas with the Covrit® Horizontal PVC PlankWall Enclosure by CityScapes. Designed as a zero-maintenance alternative to traditional wood, chain-link, or masonry surrounds, this modular screening wall combines the warm aesthetic of natural woodgrain with the long-term weather resistance of engineered cellular PVC.

    The wall infill features heavy-duty 1" thick 100% cellular PVC planks reinforced with 1/2" extruded aluminum standard stiffeners. The non-porous material prevents moisture absorption, eliminating the risk of rot, warping, splintering, mold, or mildew—making it ideal for harsh commercial exterior environments and frequent washdowns.

    Key Performance & Architectural Features

    • Real Wood Aesthetic, Zero Maintenance: Available with single- or double-sided embossed woodgrain textures, offering high-end architectural appeal without the ongoing staining, sealing, or painting required by natural timber.
    • Rot & Chemical Resistant Infill: 100% cellular PVC construction is impervious to moisture, stains, mold, mildew, and harsh cleaning agents typically found around commercial trash and recycling zones.
    • Internal Structural Reinforcement: Integrated 1/2" extruded aluminum stiffeners provide structural stability across plank spans, maintaining panel alignment and resisting impact over time.
    • Scalable Wall Heights: Customizable heights up to 14 feet accommodate standard single/double dumpster layouts, roll-off containers, or compactors while meeting municipal visual screening codes.
    • Modular Architectural Screening: Engineered for fast placement in commercial, retail, multi-family, and municipal site plans. Fully compatible with Covrit® gate, walk-in access, and roofed enclosure configurations.

    Technical specification
    • Unique ref.horizontal-plankwall-open-top-dumpster-enclosure
    • Product familyDumpster Enclosures
    • Product groupEnclosures
    • TypeObject (single object)
    • Date of publishing2026-07-31
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Waste & Recycling
    • Uniclass 2015 CodeTE_70_20_20_03
    • Uniclass 2015 DescriptionAcoustic enclosures
    • CSI MasterFormat 2014 Code08 92 00
    • CSI MasterFormat 2014 TitleLouvered Equipment Enclosures
    • OmniClass Number23-13 00 00
    • OmniClass TitleStructural and Exterior Enclosure Products

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit