Publish your products
Planx Nature Screen Planters
Planx Nature Screen Planters
Planx Nature Screen Planters
Planx Nature Screen Planters

    Planx Nature Screen Planters

    NatureScreen® Architectural Commercial Planters

    Transform concrete plazas, entryways, and elevated roof decks with NatureScreen® Architectural Planters by CityScapes. Engineered specifically for high-traffic commercial, multi-family, and hospitality environments, these heavy-duty planters define outdoor spaces, manage pedestrian flow, and introduce natural greenery to hardscape surroundings.

    Designed with integrated soil tray systems and customizable footprints, NatureScreen® Planters offer maximum planting volume while optimizing soil depth and drainage. Available in high-durability cellular PVC, architectural aluminum, or natural wood, they deliver a sleek, low-maintenance aesthetic built to withstand weather exposure, irrigation chemicals, and urban wear.

    Key Performance & Architectural Features

    • Biophilic & Green Wall Integration: Designed to integrate seamlessly with NatureScreen® Trellis Systems and architectural screens to create continuous green walls, living privacy barriers, and vertical plant displays.
    • Versatile Material Palette: Available in 100% cellular PVC planks, extruded architectural aluminum, or natural timber to align with any exterior cladding or hardscape aesthetic.
    • Integrated Soil Tray System: Pre-engineered internal soil trays reduce total media weight—ideal for rooftop gardens and elevated decks—while maintaining healthy root depth and proper drainage.
    • Commercial-Grade Durability: Non-corrosive, weather-resistant construction resists staining, moisture absorption, rot, and impact in busy public spaces and municipal sites.
    • Customizable Modular Sizing: Fully custom lengths, widths, and heights allow specifiers to tailor planter dimensions to exact site plans, perimeter boundaries, and outdoor dining layouts.
    Technical specification
    • Unique ref.planx-nature-screen-planter
    • Product familyPlanters
    • Product groupPlants
    • TypeObject (single object)
    • Date of publishing2026-07-31
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Other Landscaping
    • Uniclass 2015 CodePr_45_63_63_37
    • Uniclass 2015 DescriptionHerb planters
    • CSI MasterFormat 2014 Code32 94 33
    • CSI MasterFormat 2014 TitlePlanters
    • OmniClass Number23-11 27 13 17
    • OmniClass TitlePlanters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States