Publish your products
Glassboard go! Mobile
Clarus

Glassboard go! Mobile

We designed go! Mobile to be the most designer-friendly collaborative board ever. go! Mobile provides the freedom to creatively express, design and inspire in your own way. Create an original statement piece with go! Mobile. Let your imagination run wild.

Specification
  • CLARUS GLASS
    • Clarus tempered safety writing glass
    • Non-staining writing surface • Compatible with any marker, even permanent
    • Clarus Opti-Clear Polish and eased corners for safety

    COLORS & PRINTING
    COLORS BY CLARUS
    • 150+ standard colors
    • Unlimited options with Clarus’ color-matching ability
    COLORDROP
    • Custom logos, patterns and artwork printing
    • Direct-to-glass UV printing is guaranteed to never fade or discolor

    FRAME FINISHES
    BOLD COLORS
    • Broad spectrum of beautiful, richly finished color frame options
    • Constructed from premium powder-coated aluminum
    TIMBER
    • Premium wood frame options
    • Hand-crafted from solid wood, responsibly harvested in the USA

    MAGNETIC
    • Available in both magnetic & non-magnetic finish

    CASTER COLORS
    • Four colors to perfectly complement your frame finish and glass color
    clarus.com | 888.813.7414
    © 2018 Clarus. All rights reserved.

    SIZE
    FOUR WHEEL
    • XS (40" x 54")
    • S (60" x 54")
    • M (40" x 73")
    • XL (60" x 73")

    THREE WHEEL
    • XS (40" x 54")
    • S (60" x 54")
    • M (40" x 73")

    GO! HUBS
    • Use go! Hubs for additional ganging with 3-wheel go!’s
    • By ganging multiple go!’s, users can create nooks and workspaces in open areas

Technical specification
  • Unique ref.glassboard_go_mobile
  • Product familyGlassboard
  • Product groupgo! Mobile
  • TypeObject (single object)
  • Date of publishing2014-01-01
  • Edition number1
  • Height (inches)73
  • Width (inches)40
  • Depth (inches)21
Related
  • Material mainGlass
  • Material secondaryMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Office Dividers & Screens
  • IFC classificationFurnishing Element
  • UNSPSC nameGlass products
  • UNSPSC code301717
  • Uniclass 2015 CodePr_40_30_25_96
  • Uniclass 2015 DescriptionWhiteboards
  • CSI MasterFormat 2014 Code10 11 16.23
  • CSI MasterFormat 2014 TitleModular-Support-Mounted Markerboards
  • OmniClass Number23-19 11 19
  • OmniClass TitleWriting Boards
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit