Publish your products
Munich Coffee Table
Classicon

Munich Coffee Table

4.7 out of 5 stars4.7(14 reviews)
Designed by Sauerbruch Hutton in 2010; - Modern art of the 20th and 21st centuries deserves an appropriate setting, with a building and its furniture that is just as modern. Berlin architects Sauerbruch Hutton were thus faced with an exciting challenge when asked to design the Museum Brandhorst in Munich. Three different seating solutions were developed for the museum that opened in 2009 – for the cafeteria, the foyer, the conference and lecture rooms as well as the lounge. ClassiCon developed the designs to the point of series production in close collaboration with the architects. Frame of solid wood, clearly varnished or black-stained. Tabletop with reounded edges. Details and colours see price list.
Technical specification
  • Unique ref.Munich_Coffee_Table_1
  • Product familyFurniture
  • Product groupTables
  • TypeObject (single object)
  • Date of publishing2013-01-15
  • Edition number1
  • Height (mm)380
  • Width (mm)880
  • Depth (mm)580
Related
  • Material mainGlass
  • Material secondaryWood
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • UNSPSC namePower Generation and Distribution Machinery and Accessories
  • UNSPSC code26
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit