Publish your products
Dulok WaveTop
Dulok WaveTop
Dulok WaveTop

    Dulok WaveTop

    Double Wire Panel System with Decorative Top

    CLD Dulok WaveTop represents a highly versatile mesh fencing system, offering an aesthetic and cost-effective solution where visibility is paramount. This decorative iteration of Dulok boasts an appealing wave top effect, adding a touch of style to any environment. Featuring twin 8mm horizontal wires flanking the 6mm vertical wire (traditionally known as 868), Dulok WaveTop not only deters potential intruders with its robust construction but also provides a smooth top, making it particularly suitable for children's play areas and schools.

    Features:

    • Constructed with recycled materials, supporting eco-friendly initiatives
    • Ensures fast and simple installation, saving time and effort
    • Aesthetic wave top design enhances visual appeal
    • Ideal for playgrounds, parks, housing developments, and schools
    Specification
    • Standard: BS1722-14: 2017, BS EN ISO 1461:2009, BS EN 13438:2013

      Product Reference: CLD Dulok WaveTop Double Wired Panel Fencing System

      Panel type: Mesh and wire. Single vertical and double horizontal wires. Galvanised and powder-coated to minimum 60 microns.

      Panel width: 2506mm

      Wire diameter: 6mm verticals and 8mm horizontals or 5mm verticals and 6mm horizontals.

      Mesh size: 200 x 50mm

      Available heights

      Select as required: 630mm to 6060mm. Fence heights above 3030mm are made up of 2 or more panels.

      Nominal height: 0.6 to 6m

      Finish: Polyester powder-coated to minimum 60 microns.

      Any RAL colour including marine grade and metallics.

      Top edge projection: nil - flush edges

      Panel installation: Bottom of panel minimum 50mm above ground

      Security topping

      options: Nil

      Posts: RHS, galvanised after manufacture and polyester powder-coated to match fencing

      Post dimensions: 60mm x 40mm to 120mm x 60mm depending on height of panel

      Maximum post

      Centres: 2520mm

      Fixings: 40mm x 5mm full length clamp bar. M8 x 40mm stainless steel pin hex dome-head security screws. Sheardrive™ if required instead of pin hex.

      Foundations: Set posts in holes minimum 300mm diameter x 800mm deep

      Note: Contractor/ client is responsible for the foundation size suitable for the ground conditions and fence height.

      Warranty: Minimum of 15 years against manufacturing defects.

      Notes: All dimensions are nominal, for further information please contact CLD Fencing Systems.

      Information is correct at time of production. As part of our policy of continuous improvement, we reserve the right to alter product specification without notice.

      To be read in conjunction with Preliminaries/General conditions

    Technical specification
    • Unique ref.dulok-wavetop
    • Product familyLandscaping
    • Product groupFencing
    • TypeObject (single object)
    • Date of publishing2024-07-15
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Fencing
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit