Publish your products
RoTop
RoTop
RoTop

    RoTop

    Playground Fence Mesh System


    CLD Rotop™ is not only attractive but also practical and hard-wearing, making it an ideal choice for various applications. This rigid panel system features welded steel mesh panels with rolled top and bottom beams, offering essential rigidity and safety while serving as an ideal perimeter solution. For projects requiring taller fences, our double lift system, which includes a "middle roll," enhances aesthetics without compromising functionality.

    Rotop™ is perfect for places like nurseries, primary schools, and sports facilities, where it withstands the daily impacts of people and sporting equipment while maintaining its shape and strength. Additionally, it finds alternative uses in areas such as car parks, business parks, and retail premises.
    SafeTfix™ hidden security fixing ensures easy installation even on gradients, while conforming to BS 1722-14 standards for open mesh steel panel fences.

    Features:

    • Constructed with recycled materials, promoting sustainability
    • Fully resistant welded joints ensure durability and longevity
    • Rolled top and base fence system adds aesthetic appeal
    • Full-length clamp bar provides secure fixing
    • Galvanised and polyester powder-coated RHS posts for corrosion resistance
    Specification
    • Standard: BS1722-14: 2017, BS EN ISO 1461:2009, BS EN 13438:2013

      Product Reference: CLD RoTop Rigid Mesh Panel System

      Panel type: Mesh and wire, galvanised and polyester powder-coated to a minimum of 60 microns

      Panel width: 3000mm

      Wire diameter: 5mm diameter wire

      Mesh size: 150mm 50mm mesh

      Height: 900mm, 1200mm, 1500mm or 1800mm

      Nominal height: 0.9m, 1.2m, 1.5m or 1.8m

      Finish: Polyester powder-coated to minimum 60 microns.

      Any RAL colour.

      Top edge projection: nil - flush

      Panel installation: Bottom of panel maximum of 50mm above ground

      Security topping n/a

      Posts: 60mm x 40mm RHS or SHS, depending on application – please contact CLD Fencing Systems for full details - galvanised after manufacture and polyester powder-coated to match fencing

      Post dimensions: Depending upon application

      Maximum post 3010mm

      Centres:

      Fixings: 41mm x 21mm channel clamp bar with SafeTFix fixings. Please contact CLD Fencing Systems for full details.

      Foundations: Set posts in holes 300mm diameter x 800mm deep (adjust according to fence height), filled not less than half the depth with concrete. Note: contractor/ client is responsible for the foundation size suitable for the ground conditions

      Warranty: Minimum of 15 years against manufacturing defects.

      Notes: All dimensions are nominal, for further information please contact CLD Fencing Systems.

      Information is correct at time of production. As part of our policy of continuous improvement, we reserve the right to alter product specification without notice.

      To be read in conjunction with Preliminaries/General conditions

    Technical specification
    • Unique ref.rotop
    • Product familyLandscaping
    • Product groupFencing
    • TypeObject (single object)
    • Date of publishing2024-07-15
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Fencing
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit