Publish your products
Securus S4
Securus S4

    Securus S4

    358 Rigid Mesh Fencing System to LPS 1175 D10/E3/G1 (SR4) Issue 8

    CLD Securus represents a specialist range of security fencing, historically known as prison mesh or 358 mesh, now updated for complete flexibility. The panels can be seamlessly swapped out to adjust the security rating as the site's needs evolve. Securus S4 has been rigorously certified by the Loss Prevention Certification Board, ensuring a minimum delay of 10 minutes against attacks.


    Features:

    • Specialist high-security system designed to withstand a minimum 10-minute delay
    • Constructed with recycled materials, promoting sustainability
    • Offers active anti-intruder options for enhanced security measures
    • Base plate and ground bury options available for flexible installation
    • Panels can be swapped out as security threats change, ensuring adaptability
    Specification
    • Standard: LPS 1175 D10 (SR4) Issue 8 (also rated to E3 & G1), BS1722-14: 2017, BS EN ISO 1461:2009, BS EN 13438:2013

      Secured by Design - Police Preferred Specification

      Product Reference: CLD Securus S4 358 Rigid Mesh Panel System

      Panel type: Mesh and wire. Double layered mesh cassette system. Galvanised and powder coated to minimum 80 microns dft.

      Mesh and wire. Double layered mesh cassette system. Galvanised and powder coated to minimum 80 microns dft.

      Panel width: 2520mm

      Wire diameter: 4mm

      Mesh size: 76.2 x 12.5 mm mesh

      Available heights

      Select as required: 2880mm to 5000mm

      Nominal height: 2.8m to 5m

      Finish: Polyester powder-coated to minimum 80 microns.

      Any RAL colour

      Top edge projection: nil

      Panel installation: Bottom of panel minimum 300mm below ground.

      Security topping

      options: Barbed and razor wire, cranked and straight

      Posts: SHS, galvanised after manufacture and polyester powder-coated to match fencing

      Post dimensions: 120mm x 120mm

      Maximum post

      Centres: 2530mm +/- 9mm

      Fixings: 100mm x 5mm full length clamp bar. M8 case hardened stainless steel self-tapping screws and M8 stainless steel cup square bolt (min 160mm)

      Foundations: Set posts in holes minimum 450mm square x 800mm deep.

      Note: Contractor/ client is responsible for the foundation size suitable for the ground conditions and fence height.

      Warranty: Minimum of 15 years against manufacturing defects.

      Notes: All dimensions are nominal, for further information please contact CLD Fencing Systems.

      Information is correct at time of production. As part of our policy of continuous improvement, we reserve the right to alter product specification without notice.

      To be read in conjunction with Preliminaries/General conditions

    Technical specification
    • Unique ref.securus-s4
    • Product familyLandscaping
    • Product groupFencing
    • TypeObject (single object)
    • Date of publishing2024-07-15
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Fencing
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit