Publish your products
Slidemaster SR3

Slidemaster SR3

Automatic LPS1175 SR2 and Secured by Design cantilever sliding single leaf gate.

CLD SlideMaster SR3 gate panels are protected by 2 layers of CLD Securus wire mesh, ensuring resistance against even the most determined attackers. With no keyed locks and completely enclosed controls, SlideMaster SR3 offers the highest level of security. Rigorously tested by the Loss Prevention Certification Board (LPCB) to guarantee a minimum delay of 5 minutes against attack, SlideMaster SR3 is also Secured by Design accredited, making it a police preferred specification for security. This system is ideally used in the following applications: Data Centres, Nuclear, Utilities, Government sites

Features:

  • Specialist high-security system to withhold a minimum 5 minute delay
  • Recycled materials
  • Automatic operation
  • Clear drive-through widths up to 8m
  • Mesh options to match fenceline


Specification
  • Standard: LPS 1175 SR3 Issue 7, BS1722-14: 2017

    Secured by Design - Police Preferred Specification

    Product Reference: CLD SlideMaster SR3 Cantilever Auto Gates

    Description: Open mesh steel high security gate system with mesh infill

    Configuration: Single leaf sliding to left or right

    Infill Panels: 2 panels of CLD Securus with steel infills in between

    Heights: 2480mm

    Select as required

    Nominal heights: 2.4m

    Widths: 1000mm to 8000mm

    Select as required

    Gate Construction: Gate consists of steel main upright tower to house motor and all safety equipment. Main gate frame supported on custom made aluminium cantilever beam. Gate frame constructed from 75x75mm aluminium box with mesh infill as above. 230v single phase power required to power the 100% duty cycle motor with a gate opening speed of 4 seconds per metre.

    Fixing: Main control tower, park post and support rollers to be rawl-bolted to cast concrete footings all as per manufacturers drawings. Setting out not to commence until site specific drawings have been issued by manufacturer.

    Locking: Auto

    Finish: Polyester powder-coated to minimum 80 microns.

    Any RAL colour

    Foundations: Concrete slab foundation to suit gate size. Please contact CLD Physical Security Systems.

    Other requirements: Please allow for 60mm safety cell ducting between gate tower and park post, and main power feed to tower, as per drawing

    Warranty: Minimum of 15 years against manufacturing defects.

    Notes: All dimensions are nominal, for further information please contact CLD Fencing Systems.

    Information is correct at time of production. As part of our policy of continuous improvement, we reserve the right to alter product specification without notice.

    To be read in conjunction with Preliminaries/General conditions

Technical specification
  • Unique ref.Slidemaster-SR3-Single-Carbon-steel-gate
  • Product familyLandscaping
  • Product groupGates
  • TypeObject (single object)
  • Date of publishing2022-05-05
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryAluminium
Classification
  • BIMobject CategoryLandscaping - Gates
  • IFC classificationObject
  • Uniclass 2015 CodePr_30_59_59_79
  • Uniclass 2015 DescriptionSliding vehicular barriers

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit