We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

IRYS

Unique ref.: cle-iry-1
Brand: Clestra
Product family: Internal partitions
Product group: POD system
Width (mm): 2600
Height (mm): 2575
Depth (mm): 2600
Date of publishing: 2017-06-23
Edition number: 1
Type: Object (single object)
Download (4)
IRYS CLASSIC is an autonomous, self-supporting space, independent of the structure of the building. It incorporates lighting, air treatment and electricity networks. This version of IRYS offers many possibilities for fittings. On the inside, the Office or Meeting area provides a place for working quietly, for discussing, and for sharing. On the outside, the canopy offers a friendly welcome and opens up the range of possibilities towards Lounge, Bistro, Office or Meeting areas. The design and finish contribute to obtaining top-class acoustic performance.

LIVE WALL
IRYS CLASSIC has 4 vertical faces:
1 panel with wooden cladding,
2 micro-perforated steel panels,
1 panel integrating a whiteboard and wooden cladding.

FINISHES
Ceiling channel: colour-coated steel, RAL 9006
Floor channel: colour-coated steel, BG 452
Ceiling and Live wall (inside): micro-perforated steel, RAL 9010
Bridge and Canopy : wood laminates, Palissandre de Rio
AVAILABLE IN 1 WEEK
Visit us www.clestra.com


Material main: Wood
Material secondary: Glass
Designed in: France
Manufactured in: France

BIMobject Category: Furniture - Office Dividers & Screens
IFC classification: Wall
UNSPSC name: Panels or paneling
UNSPSC code: 30161505
Uniclass 1.4 Code: JK30
Uniclass 1.4 Description: Panel partitions
Uniclass 2.0 Code: SS-25-12-65
Uniclass 2.0 Description: Panel Partition Systems
NBS Reference Code: 25-12-65
NBS Reference Description: Panel Partition Systems
This product is available in:
Europe
  • France

BIMobject®