We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

M2

Unique ref.: cle-met-2
Brand: Clestra
Product family: Internal partitions
Product group: Relocatable partitions
Depth (mm): 83
Date of publishing: 2016-06-01
Edition number: 2
Type: Assembly (multiple objects)
Download (4)
Metropolines 2: a new multiple, functional and pragmatic partition system allows the designer to meet the needs of today, whilst incorporating the flexibility for future change. The choice of materials, layouts and finishes is enormous.
Visit us www.clestra.com


Material main: Steel
Material secondary: Glass
Designed in: France
Manufactured in: France

BIMobject Category: Walls - Internal Walls
IFC classification: Wall
UNSPSC name: Panels or paneling
UNSPSC code: 30161505
Uniclass 1.4 Code: JK30
Uniclass 1.4 Description: Panel partitions
Uniclass 2.0 Code: SS-25-12-65
Uniclass 2.0 Description: Panel Partition Systems
NBS Reference Code: 25-12-65
NBS Reference Description: Panel Partition Systems
This product is available in:
Europe
  • France

All BIM objects are real products from real manufacturers confirmed and approved