We are using cookies to provide our services

By using our services you agree to our use of cookies

PLEINAIR

Unique ref.: cle-ple-1
Brand: Clestra
Product family: Internal partitions
Product group: Relocatable partitions
Depth (mm): 83
Date of publishing: 2017-06-19
Edition number: 1
Type: Assembly (multiple objects)
Download (6)
Clestra Hauserman's pleinAir partition is an office partition with absolute composure that is completely transparent. Double and single glazed are available in 10 or 12 mm and are housed in a minimal base. The glass is specially machined to enable the use of an EPDM (seal, flexibility, T°C resistance) joint. Invisible and flexible, this joint allows the glass to be easily removed. The pleinAir partition is available with centred or off-centred glass. pleinAir doors can swing, on pivots or slide. The pure lines give a style unique to Clestra that compliment the office interior. Doors are available in wood, steel or glass. Clestra Hauserman's pleinAir range of partitions is supplemented by a solid panel in steel partition or wood partition , and a complete range of screen, fabric and woven hanging accessories which slide in front of or between the glass.
Visit us www.clestra.com


Material main: Glass
Material secondary: Aluminium
Designed in: France
Manufactured in: France

BIMobject Category: Walls - Internal Walls
IFC classification: Wall
UNSPSC name: Panels or paneling
UNSPSC code: 30161505
Uniclass 1.4 Code: JK30
Uniclass 1.4 Description: Panel partitions
Uniclass 2.0 Code: SS-25-12-65
Uniclass 2.0 Description: Panel Partition Systems
NBS Reference Code: 25-12-65
NBS Reference Description: Panel Partition Systems
This product is available in:
Europe
  • France

All BIM objects are real products from real manufacturers confirmed and approved