Unique ref.: | cle-syn-2 |
---|---|
Brand: | Clestra |
Product family: | Internal partitions |
Product group: | Relocatable partitions |
Depth (mm): | 83 |
Date of publishing: | 2016-06-01 |
Edition number: | 2 |
Type: | Assembly (multiple objects) |
Product url: | http://extranet.clestra.com/clestra/diffusion/SYNCHRONE_UK_2017.PDF |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | http://extranet.clestra.com/clestra/diffusion/SYNCHRONE_UK_2017.PDF |
Technical description: | http://extranet.clestra.com/clestra/diffusion/SYNCHRONE_F_GB_Df.pdf |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/clestra/product/cle-syn-2
Material main: | Steel |
---|---|
Material secondary: | Aluminium |
Designed in: | France |
Manufactured in: | France |
BIMobject Category: | Walls - Internal Walls |
---|---|
IFC classification: | Wall |
UNSPSC name: | Panels or paneling |
UNSPSC code: | 30161505 |
Uniclass 1.4 Code: | JK30 |
Uniclass 1.4 Description: | Panel partitions |
Uniclass 2.0 Code: | SS-25-12-65 |
Uniclass 2.0 Description: | Panel Partition Systems |
NBS Reference Code: | 25-12-65 |
NBS Reference Description: | Panel Partition Systems |
BIMobject®