Publish your products
SYNOPS PHOTO
SYNOPS PHOTO
    Clestra
    Archived

    SYNOPS PHOTO

    phOtO is a flush glazed, made-to-measure,

    relocatable partition.

    The glass is directly adhered to the metal

    uprights using a bonding process.

    The result is total transparency - a flushglazed

    surface with no visible interruptions

    and no required concealment of the bond.

    Specification
    • ACOUSTICS

      Weighted sound reduction index following EN

      ISO 717-1

      • GLAZED PANEL:

      Rw (C ; Ctr) = 47 (-2 ; -5) dB

      high insulation version up to

      Rw (C ; Ctr) = 49 (-2 ; -5) dB

      • GLAZED FLUSH DOOR:

      up to RW (C ; CTR) = 39 (-1 ; -2) DB

      FIRE

      FIRE RESISTANCE:

      dependant on design characteristics up to

      E 60 / EI 30 in accordance with European tests

      or equivalent BS standards.

      Dimension limits in accordance with certificate.

    Technical specification
    • Unique ref.synops-photo
    • Product familyInternal partitions
    • Product groupRelocatable partitions
    • TypeAssembly (multiple objects)
    • Date of publishing2021-05-20
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryAluminium
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryConstruction - Modular Space
    • IFC classificationWall
    • UNSPSC namePanels or paneling
    • UNSPSC code30161505