Publish your products
MasterSuite Closet Custom Series Reach-in Shelf Tower Designs 5' - 6' - 7' & 8 Foot Sections
MasterSuite Closet Custom Series Reach-in Shelf Tower Designs 5' - 6' - 7' & 8 Foot Sections

    MasterSuite Closet Custom Series Reach-in Shelf Tower Designs 5' - 6' - 7' & 8 Foot Sections

    5.0 out of 5 stars5.0(12 reviews)

    PREMIUM WOOD CLOSET & STORAGE SYSTEM (MasterSuite®)  Reach-in Shelf Towers Designs  5' - 6' - 7' & 8 Foot Sections

    • Division 10 - 10 57 00 Wardrobe and Closet Specialties

    Category – Residential and Commercial Reach-in Closet System Storage Systems

    PREMIUM WOOD CLOSET & STORAGE SYSTEM

    MasterSuite® is ClosetMaid’s top-of-the-line closet and storage system.

    Manufactured from a combination of robust, industrial-grade engineered wood with a highly durable melamine finish and solid wood drawers, MasterSuite is built for lasting luxury. The system provides almost limitless configurations of shelves, cabinets, drawers, hang rods and more, accommodating any functional requirement in virtually any space.

    Plus, MasterSuite offers a host of attractive design options and convenient accessories to meet the needs of almost any residential or commercial application where maximizing storage space is desired.

    See Download Section For Color Finishing Options

    Specification
    • PRODUCT HIGHLIGHTS

      • 3/4” industrial grade engineered wood, 45 lbs./ft.3 density
      • Thermal-fused melamine
      • 1 mm PVC edge banding
      • Thermal-foil doors and drawers (kitchen cabinet quality)
      • Solid wood drawer box and drawer front option
      • 32-hole pattern system (32 mm between holes). 5 mm hole diameter. Holes used to connect components, hardware and accessories.
      • High industry ratings for tolerance, tensile strength, screw-holding capabilities and internal bonding
      • 14”-deep system – 24”-deep system.
      • Floor-mounted or wall-mounted installation options
      • CARB Phase 2 Compliant
      • MasterSuite is only available through authorized ClosetMaid PRO dealers
      • See warranty details.

      DOORS

      • Modern - Traditional Raised - Traditional 5-panel, Shaker 5-panel–matched decorative paper, 5-piece construction
      • Thermal foil wrapped MDF

      SHELVES

      • Thickness: 3/4” (19 mm)
      • Edge banding: 0.04” (1 mm)
      • Thermal-fused Melamine, HPL
      • Available as fixed cam or adjustable
      • Depth: 14”, 24” | Width: 11¾”, 18”, 24”, 30”, 96”

      HANG RODS

      • 1” (25 mm) diameter, 20 gage tubular steel
      • Chrome, oil-rubbed bronze, or white (epoxy) finish

      DRAWER FRONTS

      • Modern - Traditional Raised - Traditional 5-panel, Shaker 5-panel–matched decorative paper, 5-piece construction
      • Thermal foil wrapped MDF
      • Pre-marked for single, double knobs, 96mm and 128mm handles

      DRAWER BOXES

      • Height: 6”, 10” | Width: 18”, 24”, 30” | Depth: 14”, 18”
      • Solid wood option: 5/8” (16 mm) thick sides, 3/8” (9 mm) birch veneer bottom, soft-closing full-extension glides
      • Thermal-foil MDF option: melamine
    Technical specification
    • Unique ref.Custom_MasterSuite_Closet_Series-Reach-in-Sheld-Tower_designs-5-6-7-8-foot-designs
    • Product familyCustom Wood Closet Systems
    • Product groupMasterSuite Series
    • TypeBuilding Material
    • Date of publishing2020-11-25
    • Edition number1
    Related
    • Material mainMelamine
    • Material secondaryWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurnishing Element
    • ETIM CodeEC011163
    • ETIM NameShelf
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_78_77
    • Uniclass 2015 DescriptionShelf units
    • CSI MasterFormat 2014 Code10 56 00
    • CSI MasterFormat 2014 TitleStorage Assemblies
    • OmniClass Number23-21 15 00
    • OmniClass TitleWardrobe and Closet Specialties
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    United States