Publish your products
ExpressShelf™ Solid Wood Shelving for Pantry & Linen Storage 12” LAMINATE OR 14” MELAMINE
ExpressShelf™ Solid Wood Shelving for Pantry & Linen Storage 12” LAMINATE OR 14” MELAMINE
ExpressShelf™ Solid Wood Shelving for Pantry & Linen Storage 12” LAMINATE OR 14” MELAMINE
ExpressShelf™ Solid Wood Shelving for Pantry & Linen Storage 12” LAMINATE OR 14” MELAMINE

    ExpressShelf™ Solid Wood Shelving for Pantry & Linen Storage 12” LAMINATE OR 14” MELAMINE

    Fixed Solid Shelving Pantry & Line Storage Systems. 

    • Division 10  - 10 57 00 Wardrobe and Closet Specialties

    Category – Residential and Commercial Storage Reach-in systems

    ExpressShelf™ is a design and build,  pre-finished shelf and rod system that provides a fast and affordable alternative to traditional, built-in place painted-MDF plank and pole systems.

    ExpressShelf™ installs quickly and easily with basic tools or a drill template and eliminates the need for caulking and painting. 

    The solid shelving system is available 12 in. laminate, finish color White Or 14 in. melamine available in 9 different colors finishes. 

    Perfect for Homes - Condos, Hotels, Schools & Military Buildings.

    Custom Closet Designs Available  

    Please Contact Michelle michelle.lee@ames.com


    Specification
    • ExpressShelf™ 12” LAMINATE OR 14” MELAMINE

      • Thermal-fused Melamine finish on HPL with wall- or floor-mount options.
      • The solid shelving system is available 12 in. laminate, finish color White Or 14 in. melamine available in 9 different colors finishes. 

      BACKWALL CHANNEL

      • Available Finishes: White and Black
      • Durable steel, 0.91”H x 96”W x 1.35”L

      SIDEWALL BRACKET

      • Available Finishes: White and Black
      • Durable steel, 0.85”H x 1.35”W x 11.74”L

      SHELF TRIM

      • Available Finishes: White and Chrome
      • Available Lengths: 12″ and 14”
      • Dimensions:
        • 12”: 1.23”H x 1.0”W x 11.25 L
        • 14”: 1.23”H x 1.0”W x 13.57 L

      MEETS ANSI-BIFMA FUNCTIONAL AND PROOF LOAD REQUIREMENTS.

      MORE Details Located On CSI SPEC - Check Out Download Files 

    Technical specification
    • Unique ref.ClosetMaid_Express_Shelf
    • Product familyAdjustable Wood Shelving Systems
    • Product groupExpress Shelf Solid Wood
    • TypeAssembly (multiple objects)
    • Date of publishing2020-09-28
    • Edition number1
    • Height (inches)80
    • Width (inches)12
    • Depth (inches)14
    Related
    • Material mainWood
    • Material secondaryPine
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)80
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurnishing Element
    • ETIM CodeEC011163
    • ETIM NameShelf
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_78
    • Uniclass 2015 DescriptionShelves and storage units
    • CSI MasterFormat 2014 Code10 56 17
    • CSI MasterFormat 2014 TitleWall-Mounted Standards and Shelving
    • OmniClass Number23-21 15 00
    • OmniClass TitleWardrobe and Closet Specialties
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit