Publish your products
Fixed Ventilated Wire Shelving, - Single Wardrobe System
Fixed Ventilated Wire Shelving, - Single Wardrobe System

    Fixed Ventilated Wire Shelving, - Single Wardrobe System

    4.9 out of 5 stars4.9(7 reviews)

    Single Fixed Mount Ventilated Wire Shelving Storage Systems. 

    • Division 10  - 10 57 00 Wardrobe and Closet Specialties

    Category – Residential and Commercial Reach-in walk-in storage systems

    The ventilated nature of the wire components promotes airflow which can be a crucial consideration in some applications or environments.

    All ClosetMaid steel ventilated wire shelves are cold drawn – significantly improving the average tensile strength and performance characteristics of the steel. Our shelving is created by welding every wire-to-wire intersection, with each weld protected against corrosion by a vinyl coating that fully encapsulates both the wires and welds – a method superior to standard epoxy coatings because it is more resistant to chipping and discoloration.

    Will only comply with ADA if it is installed to ADA standards (cannot adjust over time)

    Perfect for Homes - Condos, Hotels, Schools & Military Buildings.

    Custom Closet Designs Available  

    Please Contact Michelle michelle.lee@ames.com




    Specification
    • The ventilated nature of the wire components promotes airflow which can be a crucial consideration in some applications or environments. 

      Materials: Wire Steel with PVC Coatings 

      SHELF TYPES 

      Wire LINEN spacing 1″ standard

      Optional continuous sliding hang rod attachment available for 12” or 16” shelving

      Available Depths: 6″, 9″, 12″, 16″, and 20”

      Finishes: White and Satin Chrome

      Wire SHELF & ROD spacing 1″ standard

      Standard closet shelf offering with integrated hang rod

      Hanger glide interruption every 12”

      Available Depths: 10″, 12″, and 16″ with/without 10″ hang

      Finishes: White and Satin Chrome.

      Wire SHELF AND SLIDING ROD (TOTALSLIDE®) spacing 1″ standard

      Continuous sliding rod is integrated with shelf

      Utilizes heavier gauge at points of critical support

      Available Depths: 12” and 16”

      Finish: White.

      Wire CLOSE MESH

      5/8″ wire spacing in place of 1″ standard

      Prevents small items from tipping over in a pantry or linen closet

      Available Depths: 9″, 12″, 16″, and 20”

      Finishes: White and Satin Chrome.

      MORE Details Located On CSI SPEC - Check Out Download Files 


    Technical specification
    • Unique ref.fixed-mount-single-shelf
    • Product familyWire Systems
    • Product groupFixed Wire Mount
    • TypeObject (single object)
    • Date of publishing2020-08-03
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryPVC coated polyester
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurnishing Element
    • ETIM CodeEC011163
    • ETIM NameShelf
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_78_77
    • Uniclass 2015 DescriptionShelf units
    • CSI MasterFormat 2014 Code10 56 23
    • CSI MasterFormat 2014 TitleWire Storage Shelving
    • OmniClass Number23-21 15 00
    • OmniClass TitleWardrobe and Closet Specialties
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    United States