Publish your products
beControl-Liquid shrinkage compensating concrete
Colabeton

beControl-Liquid shrinkage compensating concrete

Shrinkage compensating concretes, referred to by the term beFreeJ, are prepared with non-metallic expansive agents (Expansive Agent: EA) and shrinkage reducing additives (Shrinkage Reducing Admixture: SRA) based on ethylene glycols. The synergy achieved by the combined action of EA and SRA places beFreeJ concretes among the conglomerates with the highest scientific and technological content for the practical possibility of developing reinforced concrete structures immune to the risk of cracking and warping caused by drying shrinkage of the conglomerate. Concretes in the beFreeJ family are therefore perfect for thin slabs, and in particular for the development of industrial floors free of expansion joints, even when, for reasons tied to the need to respect values determined by the design, the thickness of the slab is very modest and less than 12 cm. Moreover, beFreeJ concrete solutions are specifically designed for the repair and maintenance of existing structures in reinforced concrete, requiring the reconstruction of concrete that is either damaged or needs reinforcing.
Specification
  • Shrinkage compensating structural concrete (beControl product type: Colabeton Spa):
    - Product type ...
    - Cube compressive strength Rck equal to ... (MPa)
    - Impeded contraction in open air after 2 and 28 days ... > 350 e 50*10-6
    - Environmental exposure class ...
    - Chloride content class ...
    - Slump class S ...
    - Maximum aggregate size Dmax ... (mm)
    - Cement type/class ...
    - Conformity to UNI EN 206, UNI 11104 and Structural Concrete Guidelines

Technical specification
  • Unique ref.beFreeJ
  • Product familySmart Thinking
  • Product group#smartbePlus
  • TypeObject (single object)
  • Date of publishing2019-03-13
  • Edition number1
Related
  • Material mainConcrete
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryBuilding Materials - Concrete
  • Uniclass 2015 CodePr_20_31_16
  • Uniclass 2015 DescriptionConcretes
  • CSI MasterFormat 2014 Code03 00 00
  • CSI MasterFormat 2014 TitleConcrete
  • OmniClass Number23-13 15 11
  • OmniClass TitleConcretes

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit