Publish your products
45° elbow
COMAP

45° elbow

SkinPress SkinPress brass and PPSU press-fittings for multilayer pipes • A range of brass fittings from 14 to 63 mm in diameter — to 32 mm only for the PPSU range • TH press profile • Immediate verification of correct pressing with the Visu-Control ring • O-rings are of top-quality EPDM The SkinPress press-fitting system for multilayer pipes unites the attributes of plastic and metal solutions, combining the properties of PEX and aluminium. • A lightweight, flexible pipe with high expansion resistance thanks to an aluminium interior layer. • High-quality fittings in brass and PPSU, with quick installation and secured with a crimping indicator. Excellent performance • Advanced design optimising the properties of the materials, giving excellent corrosion resistance and good acoustic performance. • A wide range of operating temperatures (-10° C to 95° C) • System certified in accordance with EN ISO 21002, DVGW, CSTBat and many local certifications Working convenience • Light and easy to transport: Three times lighter than copper • Practical packaging: One coil of 100 metres of pipe, in an individual carton • Installation made easy: manual bending • Safety: the use of fire is not necessary Save time and money • Fewer connections: on average, half as many fittings as with a metal system • Less risk of theft: on average, copper piping is three times more expensive than multilayer tubing • Speed: a press-fit connection can be made in less than 7 seconds
Technical specification
  • Unique ref.S7041V
  • Product familyMultilayer system - MultiSkin
  • Product groupSKIN Press
  • TypeObject (single object)
  • Date of publishing2014-01-01
  • Edition number2
Related
  • Material mainBrass
  • Material secondaryStainless steel
Classification
  • BIMobject CategoryPlumbing - Joints
  • IFC classificationPipe Fitting
  • ETIM CodeEC002266
  • ETIM NameTee for cable protection tubes
  • UNSPSC namePlumbing connectors
  • UNSPSC code40141720
  • Uniclass 2015 CodePr_65_52_63
  • Uniclass 2015 DescriptionPipes and fittings
  • OmniClass Number23-19 25 13 21 17
  • OmniClass TitleFittings

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit