The SV-1801-RX TOP Glass Railing System is based on a top mounting profile designed for areas with high traffic areas, such as concert halls, stadiums or train stations. The product has also been developed to withstand strong gusts of wind, and is particularly suitable for terraces located on hotel roofs or at heights.
– Design: Availability of the profile in different colors according to our RAL color chart, possibility of installing LED lighting or including the SV-1260 protection profile on the upper edge of the glass.
- Security: The GlassFit SV-1801 RX TOP system complies with the requirements of French regulations for use in areas with crowds of people. It is installed with 12+12 mm / 1.52 mm Sentryglas tempered laminated glass, with a length between 500 mm and 2500 mm, with a height of 1100 mm and a horizontal load of 3 kN/m, applying the partial safety factor of 3, according to the specifications of the latest update of Comenza's Avis Technique.
– Easy installation: The system can be installed at the edge of the slab using concrete with a minimum thickness of 350MM of quality C/25/30.
Region availability
Europe | Asia | North America | Africa | South America | Oceania |
---|---|---|---|---|---|
Andorra | United Arab Emirates | Antigua and Barbuda | Angola | Argentina | American Samoa |
Albania | Afghanistan | Anguilla | Burkina Faso | Bolivia | Australia |
Austria | Armenia | Aruba | Burundi | Brazil | Cook Islands |
Åland Islands | Azerbaijan | Barbados | Benin | Chile | Fiji |
Bosnia and Herzegovina | Bangladesh | Saint-Barthélemy | Botswana | Colombia | Federated States of Micronesia |
Belgium | Bahrain | Bermuda | Democratic Republic of the Congo | Ecuador | Guam |
Bulgaria | Brunei | Caribbean Netherlands | Central African Republic | Falkland Islands (Islas Malvinas) | Kiribati |
Belarus | Bhutan | The Bahamas | Republic of the Congo | French Guiana | Marshall Islands |
Switzerland | Cocos (Keeling) Islands | Belize | Côte d'Ivoire | Guyana | Northern Mariana Islands |
Cyprus | China | Canada | Cameroon | Peru | New Caledonia |
Czech Republic | Christmas Island | Costa Rica | Cape Verde | Paraguay | Norfolk Island |
Germany | Georgia | Cuba | Djibouti | Suriname | Nauru |
Denmark | Hong Kong | Curaçao | Algeria | Uruguay | Niue |
Estonia | Indonesia | Dominica | Egypt | Venezuela | New Zealand |
Spain | Israel | Dominican Republic | Western Sahara | French Polynesia | |
Finland | India | Grenada | Eritrea | Papua New Guinea | |
Faroe Islands | British Indian Ocean Territory | Greenland | Ethiopia | Pitcairn Islands | |
France | Iraq | Guadeloupe | Gabon | Palau | |
United Kingdom | Iran | Guatemala | Ghana | Solomon Islands | |
Guernsey | Jordan | Honduras | The Gambia | Tokelau | |
Gibraltar | Japan | Haiti | Guinea | Timor-Leste | |
Greece | Kyrgyzstan | Jamaica | Equatorial Guinea | Tonga | |
Croatia | Cambodia | Saint Kitts and Nevis | Guinea-Bissau | Tuvalu | |
Hungary | North Korea | Cayman Islands | Kenya | United States Minor Outlying Islands | |
Ireland | South Korea | Saint Lucia | Comoros | Vanuatu | |
Isle of Man | Kuwait | Collectivity of Saint Martin | Liberia | Wallis and Futuna | |
Iceland | Kazakhstan | Martinique | Lesotho | Samoa | |
Italy | Laos | Montserrat | Libya | ||
Jersey | Lebanon | Mexico | Morocco | ||
Liechtenstein | Sri Lanka | Nicaragua | Madagascar | ||
Lithuania | Myanmar (Burma) | Panama | Mali | ||
Luxembourg | Mongolia | Saint Pierre and Miquelon | Mauritania | ||
Latvia | Macau | Puerto Rico | Mauritius | ||
Monaco | Maldives | El Salvador | Malawi | ||
Moldova | Malaysia | Sint Maarten | Mozambique | ||
Montenegro | Nepal | Turks and Caicos Islands | Namibia | ||
Macedonia (FYROM) | Oman | Trinidad and Tobago | Niger | ||
Malta | Philippines | United States | Nigeria | ||
Netherlands | Pakistan | Saint Vincent and the Grenadines | Reunion | ||
Norway | Palestine | British Virgin Islands | Rwanda | ||
Poland | Qatar | U.S. Virgin Islands | Seychelles | ||
Portugal | Saudi Arabia | Sudan | |||
Romania | Singapore | Saint Helena | |||
Serbia | Syria | Sierra Leone | |||
Russia | Thailand | Senegal | |||
Sweden | Tajikistan | Somalia | |||
Slovenia | Turkmenistan | South Sudan | |||
Svalbard and Jan Mayen | Turkey | São Tomé and Príncipe | |||
Slovakia | Taiwan | Swaziland | |||
San Marino | Uzbekistan | Chad | |||
Ukraine | Vietnam | Togo | |||
Vatican City | Yemen | Tunisia | |||
Tanzania | |||||
Uganda | |||||
Mayotte | |||||
South Africa | |||||
Zambia | |||||
Zimbabwe |